??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SSJ32A-50-L500-W40-TA100-IM-S7.5-HS-A-5
HELP_VARIABLE
Company
PRiCi FA
Description
SSJ32A - Flat belt conveyor With transverse ribs Head drive Double groove section(Belt wheel diameter50)
Bill of material
SSJ32A-50-L500-W40-TA100-IM-S7.5-HS-A-5
MODEL
Model
SSJ32A-50-L500-W40-TA100-IM-S7.5-HS-A-5
MAT1
XC Material
Aluminum material
MAT2
MOTOR Material
Aluminum material
MAT3
DL Material
Aluminum material
SUR
XC Surface treatment
Natural Anode Treatment
SUR2
MOTOR Surface treatment
Spray
SUR3
DL Surface treatment
Spray
CODE
Code
SSJ32A
VAR10
BB
mm
Enter value for VAR10
BB
mm
cm
inch
ft
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
VAR20
W
W
VAR25
V
V
VAR30
GG
VAR35
SB
VAR45
MOTOR
VAR46
rib NUMBER
VAR50
FY
VAR51
FYA
VAR52
FYB
VAR55
MK
VAR65
SCB
FIX02
SD
31.4 m/min
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D