??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
TBZSPW4-7-L15-S5
HELP_VARIABLE
Company
PRiCi FA
Description
TBZSPW,TBZSPMW,TBZSPSW - Bearing Shaft Screws - Retaining Ring Configurable
Bill of material
TBZSPW4-7-L15-S5
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
VAR04
H Selection
mm
VAR06
L specify unit 0.1mm
mm
Enter value for VAR06
L specify unit 0.1mm
mm
cm
inch
ft
VAR08
S specify unit 1mm
mm
Enter value for VAR08
S specify unit 1mm
mm
cm
inch
ft
FIX02
F
5 mm
FIX04
M
M2.5
FIX06
B
2 mm
FIX08
W
2.0 mm
FIX10
d
3.0 mm
FIX12
d Tolerance
+0.06/0
FIX14
m
0.7 mm
FIX16
m Tolerance
+0.10/0 mm
FIX18
Ds
6 mm
FIX20
Applicable Bearing
674·694·624 mm
FIX22
Retaining ring type
mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D