??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TC01-36
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-36 - Elbow clamp compression type
Bill of material
TC01-36
MODEL
Model
TC01-36
LV1
LV1 type
Compression type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
150KG
DEW
Dead weight
230G
HOC
Handle opening and closing angle
76°
OCA
Opening and closing angle of pressing hand
94°
ENC
Enclosure
TC-SA064010
PRS
Press shape
U-shaped handle
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D