??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
TC01-61
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-61 - Elbow Clip - Horizontal
Bill of material
TC01-61
MODEL
Model
TC01-61
LV1
LV1 type
Horizontal type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
100KG
DEW
Dead weight
140G
HOC
Handle opening and closing angle
87 °
OCA
Opening and closing angle of pressing hand
79 °
ENC
Enclosure
TC-FC14134
PRS
Press shape
U pressure bar
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
TC01-61
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D