??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKJ22A3038-R75-7
HELP_VARIABLE
Company
PRiCi FA
Description
TKJ22A - Cable Carriers - Bridge Type Open Of Both Side
Bill of material
TKJ22A3038-R75-7
MODEL
Model
TKJ22A3038-R75-7
MAT
Material
Engineering Plastics
COL
colour
Black
CODE
Code
TKJ22A
VAR02
No.
VAR04
Bending Radius R
mm
VAR06
Number of Links
mm
Enter value for VAR06
Number of Links
mm
cm
inch
ft
FIX02
Applicable Bracket Model
TKJ22B3038
FIX04
Inner Height E
30 mm
FIX06
Inner Width M
38 mm
FIX08
Outer Height F
45.0 mm
FIX10
Outer Width W
60.5 mm
FIX12
Maximum Allowable Cable Diameter
27 mm
FIX14
Pitch P
46.0 mm
FIX16
Flat Open Way
Both Side Opening
FIX18
A
18.0 mm
FIX20
B
52 mm
FIX22
C
61.5 mm
FIX24
D
18.0 mm
FIX26
E
11 mm
FIX28
F
62.0 mm
FIX30
Hole Distance
5.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D