??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
TKLA150M
HELP_VARIABLE
Company
PRiCi FA
Description
TKLA - Tie - acid and alkali resistant lock type
Bill of material
TKLA150M
MODEL
Model
TKLA150M
MAT
Material
Advanced special acid and alkali resistant
SUR
Surface treatment
-
CODE
Code
TKLA
VAR02
No.
FIX02
length L
150 mm
FIX04
length L
6"
FIX06
wide(W)
3.5 mm
FIX08
(maximum) binding range
3~33
FIX10
packing
100pcs
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D