??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
TKMP12SB-05G-B
HELP_VARIABLE
Company
PRiCi FA
Description
TKMP - Cable fixing head - Nylon torsion type B - Metric tooth
Bill of material
TKMP12SB-05G-B
MODEL
Model
TKMP12SB-05G-B
MAT
Material
nylon
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+100 °C
CODE
Code
TKMP
VAR02
No.
VAR04
Wiring size
VAR06
colour
FIX02
Screw tooth specification
M12×1.5
FIX04
Applicable cable
3~5.3
FIX06
Thread diameter(C1)
12 mm
FIX08
Plate diameter
12~12.3
FIX10
Thread length(C2)
8.5 mm
FIX12
Spanner A&F
18/15
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D