??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKTH1A
HELP_VARIABLE
Company
PRiCi FA
Description
TKTH - cable tie holder
Bill of material
TKTH1A
MODEL
Model
TKTH1A
MAT
Material
PA66
SUR
Surface treatment
-
FR
Fire rating
94V-2 °C
CODE
Code
TKTH
VAR02
No.
FIX02
length L
15 mm
FIX04
wide W
10 mm
FIX06
high H
7.0 mm
FIX08
Fixing hole B
3 mm
FIX10
packing
100pcs
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D