??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TKVCW013
HELP_VARIABLE
Company
PRiCi FA
Description
TKVCW - Opening protection sleeve - Velcro braided sleeve
Bill of material
TKVCW013
MODEL
Model
TKVCW013
MAT
Material
polyurethane
SUR
Surface treatment
-
COL
colour
black/white/grey
AOT
Anbient operating temp
-50~+150 °C
FRG
Flame retardant grade
VW-1
MP
melting point
240±10 °C
CT
crop tool
Hot knife
ST
Shrinkage temperature
Complete contraction
AT
authentication
ROHS,halogen free certification initiation
CODE
Code
TKVCW
VAR02
No.
FIX02
Network management(W)
13
FIX04
Velcro width
10 mm
FIX06
Maximum harness diameter
8 mm
FIX08
packing(L)
25m/卷
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D