??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
TL28C12-30
HELP_VARIABLE
Company
PRiCi FA
Description
TL21C,TL22C,TL26C,TL28C - Hexagon socket hole type of cam bearing follower head thread
Bill of material
TL28C12-30
MODEL
Model
LV1
type1
LV2
type2
MAT
Material
SUJ2
ATT
attachment
1 hexagon nut (S45C, Fe3O4 protective film)
CODE
Code
VAR02
d
mm
VAR04
D
mm
FIX02
dh7 tolerance
 0/-0.018 mm
FIX04
M X pitch
12×1.5
FIX06
B
14 mm
FIX08
B1
15.0 mm
FIX10
L
40 mm
FIX12
d1
3 mm
FIX14
K
14 mm
FIX16
l1
6 mm
FIX18
r
1.5 mm
FIX20
f(min)
20 mm
FIX22
H
6 mm
FIX24
Basic rated load C (dynamic)
7.87 kN
FIX26
Basic rated load Cor (static)
9.79 kN
FIX28
Maximum allowable load
9.37 kN
FIX30
Track load capacity
kN
FIX32
Limiting speed
rpm
FIX34
Mass
g
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D