??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TLZ31S5-17
HELP_VARIABLE
Company
PRiCi FA
Description
TLZ31CB,TLZ31CN,TLZ31S,TLZ32CB,TLZ32CN,TLZ32S - Cam bearing follower with bracket L-type
Bill of material
TLZ31S5-17
MODEL
Model
SMAT
Support material
SSUR
Support surface treatment
LV1
Cam bearing follower shape
CMAT
Cam bearing follower material
ATT
attachment
CODE
Code
VAR02
d
mm
VAR04
h Specified unit: 1mm
mm
Enter value for VAR04
h Specified unit: 1mm
mm
cm
inch
ft
FIX02
D
13 mm
FIX04
H
21.5 mm
FIX06
T
8 mm
FIX08
L1
16 mm
FIX10
La
26 mm
FIX12
W
20 mm
FIX14
W1
13 mm
FIX16
d1
5.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D