??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
TPKL34S3M100-E-8
HELP_VARIABLE
Company
PRiCi FA
Description
TPL_S3M,TPKL_S3M,TPBL_S3M,TPNL_S3M - Keyless Timing Pulleys - S3M Type
Bill of material
TPKL34S3M100-E-8
MODEL
Model
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bushing Material
Equivalent to S45C
SUR
Pulley Surface treatment
FSUR
Flange Surface treatment
BSUR
Bushing Surface treatment
CODE
Code
VAR02
Number of Teeth
mm
VAR04
Nominal width
FIX01
Belt Width Used
10mm
FIX02
A
11 mm
FIX04
W
15 mm
VAR06
Pulley Shape
VAR08
Shaft Bore Dia. d selected
mm
FIX06
P.D.
32.47 mm
FIX08
O.D.
31.71 mm
FIX10
F
40 mm
FIX12
E
28 mm
FIX14
Allowable maximum torque
16.0 N·m
FIX16
D
25.5 mm
FIX18
(L)
8.5 mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D