??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
TS40CB12-170-T2-Q7-S2-E4-X20
HELP_VARIABLE
Company
PRiCi FA
Description
TS40CB,TS40S - 30 degree trapezoidal lead screw with two steps at one end, type A, left and right threaded type
Bill of material
TS40CB12-170-T2-Q7-S2-E4-X20
MODEL
Model
LV1
type
Left and right threads
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L Specify unit 0.5mm
mm
Enter value for VAR04
L Specify unit 0.5mm
mm
cm
inch
ft
VAR06
T Specify unit 0.5mm
mm
Enter value for VAR06
T Specify unit 0.5mm
mm
cm
inch
ft
VAR08
S Specify unit 0.5mm
mm
Enter value for VAR08
S Specify unit 0.5mm
mm
cm
inch
ft
VAR10
Q Selection
mm
VAR12
E Specify unit 0.5mm
mm
Enter value for VAR12
E Specify unit 0.5mm
mm
cm
inch
ft
VAR14
X Specify unit 0.5mm
mm
Enter value for VAR14
X Specify unit 0.5mm
mm
cm
inch
ft
FIX02
D
12 mm
FIX04
Pitch P
2.0 mm
VAR16
Flat Machining
VAR18
FE Specify unit 0.5mm
mm
VAR20
FW Specify unit 0.5mm
mm
VAR22
FY Specify unit 0.5mm
mm
VAR24
Retaining Ring Groove
VAR26
AE Specify unit 0.1mm
mm
FIX06
e
0.0 mm
FIX08
e Tolerance
- mm
FIX10
m (+0.14/0)
0.00 mm
FIX12
n Machining Limit
'0' mm
VAR28
Wrench Flats
VAR30
SE Specify unit 1mm
mm
VAR32
SW Specify unit 1mm
mm
VAR34
SY Specify unit 1mm
mm
VAR36
Coarse Tapping(Left End)
VAR38
MC Selection
VAR40
Coarse Tapping(E Part)
VAR42
ME Selection
VAR44
Threaded
VAR46
BQ Specify unit 1mm
mm
FIX14
M×Pitch
-
VAR48
Square Chamfering
VAR50
W Specify unit 1mm
mm
VAR52
A Specify unit 1mm
mm
VAR54
Keyway
VAR56
KQ Specify unit 1mm
mm
VAR58
KE Specify unit 1mm
mm
VAR60
C Specify unit 1mm
mm
FIX16
b1
0 mm
FIX18
b1rc
mm
FIX20
t1
0.0 mm
FIX22
t1rc
mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D