??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
TSZ11A-S8
HELP_VARIABLE
公司
PRiCi FA
描述
TSZ11A,TSZ11A-S,TSZ11A-CP,TSZ11A-LP - 30度梯形絲槓支座組件-方型-固定側徑向軸承型
明細表
TSZ11A-S8
MODEL
型號
LV1
類型
MMAT
主體材質
相當於S45C
SMAT
防轉動固定件材質
Equivalent to SS400
CMAT
軸環材質
Equivalent to SS400
BMAT
緊固螺帽材質
Equivalent to SS400
SUR
表面處理
發黑處理
CODE
Code
VAR02
Q
mm
FIX02
A
mm
FIX04
B
mm
FIX06
C
mm
FIX08
F
mm
FIX10
h
mm
FIX12
J
mm
FIX14
H
mm
FIX16
G
13 mm
FIX18
T
mm
FIX20
L
mm
FIX22
R
mm
FIX24
(l)
4.8 mm
FIX26
X
4.5 mm
FIX28
d
mm
FIX30
E
mm
FIX32
(l1)
mm
FIX34
緊固螺帽
FIX36
固定把手
FIX38
軸承型號
FIX40
容許軸嚮負載
N
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D