??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TSZ12CB8
HELP_VARIABLE
Company
PRiCi FA
Description
TSZ12CB - Lead Screw Support Units Square Type - Support Side
Bill of material
TSZ12CB8
MODEL
Model
TSZ12CB8
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
TSZ12CB
VAR02
R
mm
FIX02
A
52 mm
FIX04
Ha
48 mm
FIX06
C
25 mm
FIX08
F
38 mm
FIX10
h
30 mm
FIX12
J
35 mm
FIX14
V
22 mm
FIX16
T
20 mm
FIX18
d
6.6 mm
FIX20
Bearing Type
608ZZ
FIX22
Retaining Ring for Shaft
KNET5
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D