??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
TSZ13A-S8
HELP_VARIABLE
Company
PRiCi FA
Description
TSZ13A,TSZ13A-S,TSZ13A-CP,TSZ13A-LP - Lead Screw Support Units - Round - Fixed Side Radial Bearing Type
Bill of material
TSZ13A-S8
MODEL
Model
LV1
Type
MMAT
Main Body Material
Equivalent to S45C
SMAT
Stop Plate Set Material
Equivalent to SS400
CMAT
Collar Material
Equivalent to SS400
BMAT
Bearing Nut Material
Equivalent to SS400
SUR
Surface treatment
Blackening treatment
CODE
Code
VAR02
Q
mm
FIX02
L
mm
FIX04
H
8 mm
FIX06
F
mm
FIX08
D
mm
FIX10
A
mm
FIX12
A1
mm
FIX14
C
mm
FIX16
B
mm
FIX18
d1
mm
FIX20
d2
mm
FIX22
h
mm
FIX24
R
mm
FIX26
(l)
2.3 mm
FIX28
(l1)
mm
FIX30
(l2)
5 mm
FIX32
G
mm
FIX34
E
mm
FIX36
Bearing Nut
FIX38
Clamp Lever
KCDM4-10-M
FIX40
Bearing
FIX42
Allowable Axial Load
N
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D