??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TZDX714
HELP_VARIABLE
Company
PRiCi FA
Description
TZDX714 - Probe - Directional probe
Bill of material
TZDX714
MODEL
Model
TZDX714
NBMAT
Needle Bar Material
SK4 gold plating
NTMAT
Needle Tuber Material
Gold-plated brass
SMAT
Spring Material
Piano wire gold plated
CODE
Code
TZDX714
FIX02
Stroke
4 mm
FIX04
Stretch
150 g
FIX06
Maximum current
3 A
FIX08
Contact resistance
<50
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D