??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
TZSWH-250G
HELP_VARIABLE
Company
PRiCi FA
Description
TZSWH-250G - Probe - Switch Probe - TZSWH-250G Series
Bill of material
TZSWH-250G
MODEL
Model
TZSWH-250G
NBMAT
Needle bar Material
Gold-plated SK4
NTMAT
Needle Tuber Material
Inner POM Outer brass plated
SMAT
Spring Material
Stainless steel wire
RCMAT
Rear contact Material
Gold-plated brass
CODE
Code
TZSWH-250G
FIX02
Hole size
2.5 mm
FIX04
Rated current
3 A
FIX06
Minimum spacing
3.5 mm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D