??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TZTRX100
HELP_VARIABLE
Company
PRiCi FA
Description
TZTRX100 - Probe Holder - Rotating probe Holder - TZTRX100 Series
Bill of material
TZTRX100
MODEL
Model
TZTRX100
NBMAT
Needle Bar Material
Gold plated with SK4 nickel
NTMAT
Needle Tuber Material
Gold plated on phosphor copper nickel
SMAT
Spring Material
Piano wire gold plated
CODE
Code
TZTRX100
FIX02
Hole size
Plexiglass plate 1.7mm;Epoxy resin board 1.75mm
FIX04
Working stroke
4.3 mm
FIX06
Maximum stroke
6.35 mm
FIX08
2/3 Stroke elasticity
2.0 N
FIX10
Rotation Angle
90°/4.3mm
FIX12
Rated current
3 A
FIX14
Contact resistance
<25
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D