??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
VPUH0.5-4-4
HELP_VARIABLE
Company
PRiCi FA
Description
VPUH - Vacuum generator
Bill of material
VPUH0.5-4-4
MODEL
Model
VPUH0.5-4-4
CODE
Code
VPUH
VAR02
Nozzle diameter
mm
VAR04
D1
mm
VAR06
D2
4 mm
FIX02
B
49.3 mm
FIX04
C1
11.0 mm
FIX06
C2
11.0 mm
FIX08
Ultimate vacuum
-90 kPa
FIX10
Suction flow
7.0 L/min(ANR)
FIX12
Consumption flow
11.5 L/min(ANR)
FIX14
weight
18.5 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D