??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
WKQ15C
HELP_VARIABLE
Company
PRiCi FA
Description
WKQ15C - Heater temperature controller
Bill of material
WKQ15C
MODEL
Model
WKQ15C
CODE
Code
WKQ15C
FIX02
a
46 mm
FIX04
b
46 mm
FIX06
c
Over 60 mm
FIX08
L
50 × units - 3
FIX10
Dimensions
50 × 50 × 95
FIX12
control mode
PID reaction control (heating)
FIX14
input
Thermocouple (K · J · R · t · n · s · b) temperature measurement resistance (PT100, jpt100)
FIX16
Control output
Relay output
FIX18
Alarm output 1
Alarm high deviation
FIX20
Alarm output 2
Low deviation alarm
FIX22
Communication function
RS-485communication(Modbus-RTU)
FIX24
accuracy
Thermocouple measurement accuracy 0.3%
FIX26
temperature range
0~400 °C
FIX28
supply voltage
90~240VAC 50/60HZ
FIX30
Weight
0.15 KG
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D