??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
WX11D1-30
HELP_VARIABLE
Company
PRiCi FA
Description
WX11D - Temperature sensor - Standard
Bill of material
WX11D1-30
MODEL
Model
WX11D1-30
LV1
Thermocouple type
K thermocouple
AMAT
Armor material
Equivalent to SUS316
SMAT
Sleeve material
Equivalent to SUS304
AOT
Operating temperature range
0~150 °C
CODE
Code
WX11D
VAR02
D
mm
VAR04
L
mm
FIX02
accuracy
JIS Level 2
FIX04
Temperature measuring contact
Ungrounded type
FIX06
Measuring range
0~650 °C
FIX08
Heat resistant temperature of sleeve
80 °C
FIX10
wireway
Glass fiber cladding
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D