??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
WX12D1.6-100-20
HELP_VARIABLE
Company
PRiCi FA
Description
WX12D - Temperature sensor -L type
Bill of material
WX12D1.6-100-20
MODEL
Model
WX12D1.6-100-20
LV1
Thermocouple type
K thermocouple
AMAT
Armor material
Equivalent to SUS316
SMAT
Sleeve material
Equivalent to SUS304
AOT
Operating temperature range
0~150 °C
CODE
Code
WX12D
VAR02
D
mm
VAR04
L
mm
VAR06
L1
mm
Enter value for VAR06
L1
mm
cm
inch
ft
FIX02
R
5 mm
FIX04
accuracy
JIS Level 2
FIX06
Temperature measuring contact
Ungrounded type
FIX08
Measuring range
0~650 °C
FIX10
Heat resistant temperature of sleeve
80 °C
FIX12
wireway
Glass fiber cladding
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D