??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
XBX15S3-10-F10-MA3
HELP_VARIABLE
Company
PRiCi FA
Description
XBX15CB,XBX15CN,XBX15S,XBX16CB,XBX16CN,XBX16S - Suspension pin, external thread installation, buckle ring groove type,hexagon type
Bill of material
XBX15S3-10-F10-MA3
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.002/-0.008
VAR04
Y
mm
Inserisci valore per VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Inserisci valore per VAR06
F
mm
cm
inch
ft
VAR08
N
mm
VAR10
MA
FIX04
Ba
6 mm
FIX06
(C)
6.9 mm
FIX08
M
M3
FIX95
PDF
XXZL
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D