??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
XP44QR8
HELP_VARIABLE
Company
PRiCi FA
Description
XP44QR,XP44FG - Suction Cup Fittings - Oval Type · Thin Object Type - Direct-Mount Spring Type - Screw
Bill of material
XP44QR8
MODEL
Model
FMAT
Fitting Material
SUR
Surface treatment
Electroless Nickel Plating
LV1
Pad Shape
Thin Object Type
PMAT
Pad Material
ATT
Attachment
CODE
Code
VAR02
No.
FIX02
d
8 mm
FIX04
L1
5.5 mm
FIX06
Ba
30.5 mm
FIX08
L2
21.0 mm
FIX10
Spring Max. Load
2.3~3.9 N
FIX12
Mass
14.1 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D