??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
YD17CN15-1.1
HELP_VARIABLE
Company
PRiCi FA
Description
YD17CB,YD17CN.YD17AM.YD17S - Idlers for Round Belts - Narrow Type - Standard
Bill of material
YD17CN15-1.1
MODEL
Model
MAT
Material
SUR
Surface treatment
BMAT
Bearing Material
CODE
Code
VAR02
Belt Radius R
mm
VAR04
P.D.
mm
FIX02
d
4 mm
FIX04
P
11 mm
FIX06
D
17 mm
FIX08
Da
13 mm
FIX10
B
4 mm
FIX12
Bearing Used
694ZZ
FIX14
Applicable Belt Dia.
2 mm
VAR06
O.D. Cut
FIX16
DC
0.0 mm
FIX95
PDF
PDF
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D