??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
YD18CN23-2.1
HELP_VARIABLE
Company
PRiCi FA
Description
YD18CB,YD18CN.YD18AM.YD18S - Idlers for Round Belts - Narrow Type - Threaded
Bill of material
YD18CN23-2.1
MODEL
Model
MAT
Material
SUR
Surface treatment
TMAT
Thread Material
TSUR
Thread Surface treatment
BMAT
Bearing Material
CODE
Code
VAR02
Belt Radius R
mm
VAR04
P.D.
mm
FIX02
F
8 mm
FIX04
d
6 mm
FIX06
P
15 mm
FIX08
D
25 mm
FIX10
Da
19 mm
FIX12
B
5 mm
FIX14
Bearing Used
696ZZ
FIX16
M
M6
FIX18
G
3 mm
FIX20
F1
1.0 mm
FIX22
Applicable Belt Dia.
4 mm
VAR06
O.D. Cut
FIX24
DC
0.0 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D