??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
YK27JK8
HELP_VARIABLE
Company
PRiCi FA
Description
YK27JE,YK27JK,YK28JE,YK28JK - Pressure block large diameter/external thread type
Bill of material
YK27JK8
MODEL
Model
LV1
type
CHN
Compactor hardness
BMAT
Block material
MMAT
Metal core material
SUS304
CODE
Code
VAR02
D
mm
FIX02
La
12 mm
FIX04
M X pitch
M3×0.5
FIX06
SR1
8 mm
FIX08
R2
1 mm
FIX10
m
6 mm
FIX12
l1
5 mm
FIX14
l2
4 mm
FIX16
f
1.0 mm
FIX18
R3 Max
0.30 mm
FIX20
W
7 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D