??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Z2BN24-125
HELP_VARIABLE
Company
PRiCi FA
Description
ZBN,Z2BN,Z3BN,ZB,Z2B,Z3B,ZBH,Z2BH,Z3BH - Linear Guides - ZB Type-Standard Block Type-Ordinary grade · precision grade · Hight precision grade
Bill of material
Z2BN24-125
MODEL
Model
LV1
Precision
MAT
Material
Chromium molybdenum alloy steel
HN
Hardness
58HRC~
AOT
Heat resistant temperature
-20~80℃
QTY
Number of Blocks
CODE
Code
VAR02
H
mm
VAR04
L Specify unit 1mm
mm
Введите значение для VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX01
Number of holes
VAR06
Change of end face to the hole distance
FIX02
Rail hole pitch from left side S Specify unit 0.5mm
mm
FIX04
Rail hole pitch from right side T
mm
VAR08
First slider position
mm
VAR10
Second slider position
mm
VAR12
Third slider position
mm
FIX06
W1
9.5 mm
FIX08
B
34 mm
FIX10
L1
57.0 mm
FIX12
L2
40.5 mm
FIX14
V1
26 mm
FIX16
V2
26 mm
FIX18
S1
M4 mm
FIX20
i
6 mm
FIX22
b
19.5 mm
FIX24
E
5.5 mm
FIX26
T1
5.5 mm
FIX28
Grease Nipples No.
G-M4
FIX30
H1
12.5 mm
FIX32
C
15 mm
FIX34
d×G×h
3.5×6×4.5 mm
FIX36
N
20.0 mm
FIX38
P
60 mm
FIX40
Basic Load Rating C (Dynamic)
10.0 kN
FIX42
Basic Load Rating Co (Static)
16.9 kN
FIX44
Allowable Static Moment M1·M2
100 N·m
FIX46
Allowable Static Moment M3
130 N·m
FIX48
Mass Block
0.16 kg
FIX50
Mass (Guide Rail)
1.2 kg/m
VAR14
Preload class
VAR16
Additional orifice in Block
FIX52
a
0 mm
FIX54
m
0 mm
FIX56
V3
0 mm
FIX58
K
0 mm
VAR18
Additional orifice in Guide Rail
FIX60
a
0 mm
VAR20
Changes the counterbored holes to tapped holes.
FIX62
M
-
VAR22
Change countersunk hole specification
FIX95
PDF
PDF
Загрузка CAD-моделей
Вы еще не создали файл CAD или PDF для загрузки.
Предварительные просмотры
3D
Измерение
2D