??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Z2C4-24
HELP_VARIABLE
Company
PRiCi FA
Description
ZC,Z2C,Z3C,ZCH,Z2CH.Z3CH - Linear Guides - ZC Type-Standard Block Type-Ordinary grade · precision grade
Bill of material
Z2C4-24
MODEL
Model
LV1
Precision
MAT
Material
Stainless steel
HN
Hardness
58HRC~
AOT
Heat resistant temperature
-40~80℃
QTY
Number of Blocks
CODE
Code
VAR02
H
mm
VAR04
L Specify unit 1mm
mm
Wert eingeben für VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX01
Number of holes
VAR06
Change of end face to the hole distance
FIX02
Rail hole pitch from left side S Specify unit 0.5mm
mm
FIX04
Rail hole pitch from right side T
mm
VAR08
First slider position
mm
Wert eingeben für VAR08
First slider position
mm
cm
inch
ft
VAR10
Second slider position
mm
Wert eingeben für VAR10
Second slider position
mm
cm
inch
ft
VAR12
Third slider position
mm
FIX06
W1
2.5 mm
FIX08
B
8 mm
FIX10
L1
11.7 mm
FIX12
L2
6.7 mm
FIX14
V1
- mm
FIX16
V2
3.5 mm
FIX18
S1
M1.6 mm
FIX20
i
1.1 mm
FIX22
b
3.1 mm
FIX24
H1
2.6 mm
FIX26
C
3 mm
FIX28
d×G×h
M1.6 mm
FIX30
N
5.000 mm
FIX32
P
10 mm
FIX34
Basic Load Rating C (Dynamic)
0.19 kN
FIX36
Basic Load Rating Co (Static)
0.31 kN
FIX38
Allowable Static Moment M1·M2
0.4 N·m
FIX40
Allowable Static Moment M3
0.6 N·m
FIX42
Mass Block
0.9 g
FIX44
Mass (Guide Rail)
0.053 kg/m
VAR14
Preload class
VAR16
Stainless steel Reinforcement Plate
VAR18
Additional orifice in Guide Rail
FIX46
a
0 mm
VAR20
Changes the counterbored holes to tapped holes.
FIX48
M
-
FIX95
PDF
PDF
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
Bemaßung
2D