??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZCZ44SS623ZZ
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ44CCB,ZCZ44CCN,ZCZ44SS,ZCZ45CCB,ZCZ45CCN,ZCZ45SS - Bearings with Housings - Direct Mount, Compact
Bill of material
ZCZ44SS623ZZ
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
B
4 mm
FIX10
Ha
25 mm
FIX12
W
13 mm
FIX14
T
mm
FIX16
dh
7 mm
FIX18
A
18 mm
FIX20
F
- mm
FIX22
M(Coarse thread)
M4
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D