??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZCZ51SS623ZZ-10
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ51CCB,ZCZ51CCN,ZCZ51CAM,ZCZ51SAM,ZCZ51SS,ZCZ52CCB,ZCZ52CCN,ZCZ52CAM,ZCZ52SAM,ZCZ52SS - Bearings with Housings - T-Shaped,Height Configurable
Bill of material
ZCZ51SS623ZZ-10
MODEL
Model
LV1
Type
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
VAR04
h Specify unit 1mm
mm
Enter value for VAR04
h Specify unit 1mm
mm
cm
inch
ft
FIX02
d
3 mm
FIX04
D
10 mm
FIX06
D Tolerance
+0.015/0 mm
FIX08
dh
7 mm
FIX10
B
4 mm
FIX12
l1
2 mm
FIX14
Ha
19 mm
FIX16
L
36 mm
FIX18
L1
26.0 mm
FIX20
L2
16 mm
FIX22
T
10 mm
FIX24
S
5 mm
FIX26
C
5 mm
FIX28
d1
4.5 mm
VAR06
Additional chamfer C processing
FIX30
KKC
0 mm
VAR08
Additional chamfering C2 processing
VAR10
No Assembling Bearings, Retaining Rings
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D