??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
ZCZ57CCB605ZZ-15
HELP_VARIABLE
公司
PRiCi FA
描述
ZCZ57CCB,ZCZ57CCN,ZCZ57SS - 軸承座組件-雙軸承短T型
明細表
ZCZ57CCB605ZZ-15
MODEL
型號
FMAT
固定座材質
BMAT
軸承材質
FSUR
固定座表面處理
ATT
釦環附件
CODE
Code
VAR02
軸承型號
VAR04
h 選擇
mm
FIX02
d
5 mm
FIX04
D
14 mm
FIX06
D 公差
+0.018/0 mm
FIX08
dh
10 mm
FIX10
B
5 mm
FIX12
Ha
26 mm
FIX14
L
40 mm
FIX16
L1
30 mm
FIX18
L2
20 mm
FIX20
T
15 mm
FIX22
S
5 mm
FIX24
d1
4.5 mm
VAR06
追加倒角C加工
FIX26
KKC
0
VAR08
追加倒角C2加工
VAR10
不裝配軸承、釦環
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D