??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
ZCZ60CCN7
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ60CCB,ZCZ60CCN,ZCZ60SS,ZCZ61CCB,ZCZ61CCN - Thrust bearing
Bill of material
ZCZ60CCN7
MODEL
Model
LV1
type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
d
mm
FIX02
D
19 mm
FIX04
D Tolerance
+0.021/0 mm
FIX06
B
23 mm
FIX08
Ha
54 mm
FIX10
W
38 mm
FIX12
T
22 mm
FIX14
dz
10 mm
FIX16
D1
25 mm
FIX18
D2
27 mm
FIX20
D3
24 mm
FIX22
D3 Tolerance
-0.007/-0.028 mm
FIX24
T1
14 mm
FIX26
B1
15.5 mm
FIX28
A
41 mm
FIX30
F
0 mm
FIX32
M
M8(6.8)
FIX34
d1
11 mm
FIX36
H1
6.6 mm
FIX38
Use bearings
NKX7ZIR
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D