??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
ZCZ63CCB6902ZZ-40
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ63CCB,ZCZ63CCN - Bearing pedestal assembly outer ring fixed embedded type
Bill of material
ZCZ63CCB6902ZZ-40
MODEL
Model
MAT1
Bearing material
SUJ2
MAT2
Material of fixed seat/outer ring fixed cover plate
S45C
SUR1
Surface treatment of fixed seat/outer ring fixed cover plate
MAT3
Mounting bolt material
SUR2
Surface treatment of mounting bolts
CODE
Code
VAR02
Bearing model
VAR04
L Selection
mm
FIX02
S
10 mm
FIX04
d
15 mm
FIX06
D
28 mm
FIX08
D Tolerance
+0.021/0 mm
FIX10
B
7 mm
FIX12
b1
9 mm
FIX14
Ha
70 mm
FIX16
D2
43 mm
FIX18
T
12 mm
FIX20
dh
25 mm
FIX22
D1
45 mm
FIX24
D1 Tolerance
-0.009/-0.025 mm
FIX26
P.C.D
57 mm
FIX28
d1
11.0 mm
FIX30
d2
6.6 mm
FIX32
H1
6.6 mm
FIX34
T1
6 mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D