??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZCZ71CN623ZZ-20
HELP_VARIABLE
Company
PRiCi FA
Description
ZCZ70CB,ZCZ70CN,ZCZ70CAM,ZCZ70SAM,ZCZ70SS,ZCZ71CB,ZCZ71CN,ZCZ71CAM,ZCZ71SAM,ZCZ71SS,ZCZ72CB,ZCZ72CN,ZCZ72CAM,ZCZ72SAM,ZCZ72SS - Bearings with Housings - Double Bearings with Pilot, Retained, L Selectable
Bill of material
ZCZ71CN623ZZ-20
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
ATT
Buckle attachments
CODE
Code
VAR02
Bearing No.
VAR04
L Selection
mm
FIX02
d
3 mm
FIX04
S
5 mm
FIX06
D
10 mm
FIX08
D Tolerance
+0.015/0 mm
FIX10
B
4 mm
FIX12
l
2.65 mm
FIX14
Ha
33 mm
FIX16
W
16 mm
FIX18
T
7 mm
FIX20
dh
7 mm
FIX22
D1
14 mm
FIX24
D1 Tolerance
-0.006/-0.024 mm
FIX26
PCD
24 mm
FIX28
K
27 mm
FIX30
A
24 mm
FIX32
F
- mm
FIX34
d1
6.5 mm
FIX36
d2
3.5 mm
FIX38
H1
3.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D