??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZGKA5
HELP_VARIABLE
Company
PRiCi FA
Description
ZGKA - Linear Guide Accessories - Linear Guide Taper Locks
Bill of material
ZGKA5
MODEL
Model
ZGKA5
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
ZGKA
VAR02
No.
mm
FIX02
L
20 mm
FIX04
W
16 mm
FIX06
H
9 mm
FIX08
(B)
13.4 mm
FIX10
S
7.0 mm
FIX12
d
5.5 mm
FIX14
d1
9.5 mm
FIX16
h
5.6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D