??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZGT1.4
HELP_VARIABLE
Company
PRiCi FA
Description
ZGT,ZGTS - Guide Location-Location Pin
Bill of material
ZGT1.4
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
T
mm
FIX02
A
12.8 mm
FIX04
D
10 mm
FIX06
f7
-0.013/-0.028
FIX08
L
8 mm
FIX10
S
2.5 mm
FIX12
L1
5 mm
FIX14
L2
1.4 mm
FIX16
L3
1.6 mm
FIX18
B1
5 mm
FIX20
B2
2.5 mm
FIX22
D1
10 mm
FIX24
h(min)
11 mm
FIX26
P
6.5 mm
FIX28
Fastening Torque
90 N·M
FIX30
Compression force
1.8 KN
FIX32
weight
7 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D