??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZH16SB5-8-M2-N2
HELP_VARIABLE
Company
PRiCi FA
Description
ZH16C,ZH16SB,ZH16SN,ZH16S - Hex Posts - One End Threaded One End Tapped - L Dimension, Thread Dia. Configurable
Bill of material
ZH16SB5-8-M2-N2
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
L Dimension Tolerance
VAR06
L Specify unit 0.5mm(LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 0.5mm(LKC:Specify unit 0.1mm)
mm
cm
inch
ft
VAR08
M (Coarse) Selection
VAR10
N (Coarse) Selection
FIX02
(C)
5.8 mm
VAR12
Threaded Length
VAR14
MLC Specify unit 0.1mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D