??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZH17SB5-8-F5-M2-N2
HELP_VARIABLE
Company
PRiCi FA
Description
ZH17C,ZH17SB,ZH17SN,ZH17S,ZH18C,ZH18SB,ZH18SN,ZH18S,ZH19C,ZH19SB,ZH19SN,ZH19S - Hexagonal prop one end external thread one end internal thread type * two end external thread type thread length specified type
Bill of material
ZH17SB5-8-F5-M2-N2
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
B
mm
VAR04
L specified unit 0.5mm
mm
Enter value for VAR04
L specified unit 0.5mm
mm
cm
inch
ft
VAR06
F specified unit 0.5mm
mm
Enter value for VAR06
F specified unit 0.5mm
mm
cm
inch
ft
VAR08
G specified unit 0.5mm
mm
VAR10
M
VAR12
N
VAR14
FC
FIX02
(C)
5.8 mm
FIX04
A
1.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D