??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZH50C8-20-M3-N3
HELP_VARIABLE
Company
PRiCi FA
Description
ZH50C,ZH50SB,ZH50SN,ZH50S,ZH51C,ZH51SB,ZH51SN,ZH51S - Fixed type of circular prop with step part * step part wrench groove designated external threaded type at both ends
Bill of material
ZH50C8-20-M3-N3
MODEL
Model
LV1
LV1 type
External threads at both ends
LV2
LV2 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
VAR06
SC specified unit 1mm
mm
VAR08
M
VAR10
N
VAR12
G specified unit 1mm
mm
VAR14
H specified unit 1mm
mm
VAR16
LKC
AV161
LKC GC
mm
VAR18
MLC
VAR20
MLC specified unit 0.1mm
mm
VAR22
NLC
VAR24
NLC specified unit 0.1mm
mm
FIX02
E
4 mm
FIX04
F
4 mm
FIX06
W
7 mm
FIX08
l1
8 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D