??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZH60SS10-50
HELP_VARIABLE
Company
PRiCi FA
Description
ZH60CH,ZH60CG,ZH60SS,ZH61CH,ZH61CG,ZH61SS - Base round flange bar type for installation
Bill of material
ZH60SS10-50
MODEL
Model
PMAT
Pillar material
PSUR
Pillar surface treatment
SMAT
Support material
SS400
SSUR
Support surface treatment
ATT
Attachment
Stop screw/hexagon socket bolt
CODE
Code
VAR02
D
mm
AV021
Dg6 tol
-0.005/-0.014 mm
AV022
DH7 tol
+0.015/0 mm
VAR04
L
mm
Enter value for VAR04
L
mm
cm
inch
ft
FIX02
A
56 mm
FIX04
D1
26 mm
FIX06
Ha
35 mm
FIX08
T
12 mm
FIX10
l
18 mm
FIX12
P.C.D.
43 mm
FIX14
K
4.5 mm
FIX16
J
11 mm
FIX18
M
M4
FIX20
Accessory socket head bolt
M4-20×4
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D