??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
ZHJ22AM6
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ22AB,ZHJ22AM,ZHJ23AB,ZHJ23AM - Butterfly knob thread vertical · parallel type with butterfly knob type
Bill of material
ZHJ22AM6
MODEL
Model
LV1
Type
MAT
Material
aluminium alloy
SUR
Surface treatment
ATT
Attachment
Butterfly knob
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.012/0 mm
FIX04
B
10 mm
FIX06
L
21.5 mm
FIX08
L1
10.5 mm
FIX10
L2
11 mm
FIX12
r
5 mm
FIX14
Ha
8 mm
FIX16
m1
M2.6
FIX18
f
4 mm
FIX20
P
5 mm
FIX22
P1
6.5 mm
FIX24
W
1.0 mm
FIX26
d2
3.5 mm
FIX28
m
M3
FIX30
E
17 mm
FIX32
C
9.0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D