??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHJ33SS8
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ33CB,ZHJ33CN,ZHJ33AB,ZHJ33SS,ZHJ34CB,ZHJ34CN,ZHJ34AB,ZHJ34SS - Split T-shaped orthogonal type with the same diameter
Bill of material
ZHJ33SS8
MODEL
Model
LV1
type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+ 0.015/0 mm
FIX04
A
mm
FIX06
B
25 mm
FIX08
C
12 mm
FIX10
E
8 mm
FIX12
F
mm
FIX14
G
13 mm
FIX16
Ha
8 mm
FIX18
S
mm
FIX20
d
4.5 mm
FIX22
M
M4
FIX24
S1
mm
FIX26
d1
mm
FIX28
M1
FIX30
D1
mm
FIX32
D1 tol
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D