??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
ZHJ39CN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHJ38CB,ZHJ38CN,ZHJ38AB,ZHJ38SS,ZHJ39CB,ZHJ39CN,ZHJ39AB,ZHJ39AM,ZHJ39SS,ZHJ40CB,ZHJ40CN,ZHJ41CB,ZHJ41CN - Pillar fixing clamp screw pitch vertical hole pitch fixed type/hole pitch selective type
Bill of material
ZHJ39CN10
MODEL
Model
LV1
type
LV2
type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
DH7 tol
+0.015/0 mm
FIX04
P
mm
FIX06
A
mm
FIX08
B
mm
FIX10
C
mm
FIX12
E
mm
FIX14
G
5 mm
FIX16
Ha
mm
FIX18
S1
mm
FIX20
M
FIX22
S
0 mm
FIX24
M1
M5
FIX26
d
5.5 mm
FIX28
W
1.9 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D