??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ13CN10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ13CB,ZHZ13CN,ZHZ14CB,ZHZ14CN - Fixing seat for hexagon strut
Bill of material
ZHZ13CN10
MODEL
Model
LV1
type
MAT
Material
SS400
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
S
mm
FIX02
P
11 mm
FIX04
P1
16 mm
FIX06
B1
25 mm
FIX08
C
12 mm
FIX10
F
5 mm
FIX12
G
11.0 mm
FIX14
C1
11.5 mm
FIX16
C2
6 mm
FIX18
T
6 mm
FIX20
S1
18 mm
FIX22
d
3.5 mm
FIX24
M
M3
FIX26
V
7 mm
FIX28
B
12 mm
FIX30
N
M4
FIX32
La
27.0 mm
FIX34
Accessory screws (2 off)
M3×12
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D