??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ZHZ29B6
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ29B,ZHZ29C,ZHZ29D - Pillar seat, easy through pass type, base support
Bill of material
ZHZ29B6
MODEL
Model
LV1
LV1 type
Base support
MAT
Material
SUR
Surface treatment
ATT
Attachment
Attachment screw
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.004/-0.012 mm
FIX04
A
33 mm
FIX06
B
18 mm
FIX08
F
23 mm
FIX10
D1
14 mm
FIX12
Ha
20 mm
FIX14
T
6 mm
FIX16
l
12.5 mm
FIX18
b
4.5 mm
FIX20
M
4 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D