??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ32B6
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ32B,ZHZ32S - Pillar seat, simple waist pass, stents item
Bill of material
ZHZ32B6
MODEL
Model
LV1
LV1 type
Base support
MAT
Material
SUR
Surface treatment
ATT
Attachment
Attachment screw
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.004/-0.012 mm
FIX04
A
33 mm
FIX06
B
18 mm
FIX08
F
23 mm
FIX10
W
6 mm
FIX12
K
4.5 mm
FIX14
D1
14 mm
FIX16
Ha
20 mm
FIX18
T
6 mm
FIX20
l
12.5 mm
FIX22
M
4
FIX26
Bracket accessory washer
DQ11CN6-4-2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D