??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ36B28-200
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ36B,ZHZ62B - Tube type support, pipe thread type, side cut flange type(pipe)
Bill of material
ZHZ36B28-200
MODEL
Model
LV1
LV1 type
Side cut flange type
MAT
Material
Equivalent to STKM13A
SUR
Surface treatment
ATT
Attachment
Attachment screw
CODE
Code
VAR02
Nominal model
VAR04
L specified unit 1mm
mm
Enter value for VAR04
L specified unit 1mm
mm
cm
inch
ft
FIX02
G gc
G1
FIX04
G wj
33.25 mm
FIX06
F
26 mm
FIX08
B
23 mm
FIX10
D
40.0 mm
FIX12
D1
40.5 mm
FIX14
D2
54.0 mm
FIX16
t
7.0 mm
FIX18
(t1)
3.6 mm
FIX20
A
100 mm
FIX24
Ha
60 mm
FIX26
d
9 mm
FIX28
M
6
FIX30
T
10 mm
FIX32
l1
25 mm
FIX34
l2
25 mm
FIX36
l3
15.1 mm
FIX38
W
64 mm
FIX40
Z
62 mm
FIX42
W1
44 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D