??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZHZ43S10
HELP_VARIABLE
Company
PRiCi FA
Description
ZHZ41CB,ZHZ42CN,ZHZ43S,ZHZ41CK,ZHZ42CK,ZHZ43SK - Pillar seat, economy
Bill of material
ZHZ43S10
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
D
mm
FIX02
Dgc
+0.015/0 mm
FIX04
A
45 mm
FIX06
B
28 mm
FIX08
L
35 mm
FIX10
T
10 mm
FIX12
D1
26 mm
FIX14
F
30 mm
FIX16
G
18 mm
FIX18
b
5 mm
FIX20
C
29.0 mm
FIX22
S
0.0 mm
FIX24
h
22 mm
FIX26
f
15 mm
FIX28
Ha
9.5 mm
FIX30
Y
2.9 mm
FIX32
W
2 mm
FIX34
d
4.5 mm
FIX36
d1
8.0 mm
FIX38
MA
4
FIX40
e
14 mm
FIX42
K
35 mm
FIX44
P
36 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D